HUBBELL POWER SYSTEMS
Image of 215J2U 2-Position Junction W/ U-Straps, 15kV

2-Position Junction W/ U-Straps, 15kV

Brand: Hubbell Power Systems

Catalog ID: 215J2U

JUNCTION, 15KV 200A 2-PT U-STRAPS

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215J2U

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

2

Type

200Amp Load Break

UPC

096359392538

Dimensions

Dimensions

9.438 in x 8.438 in x 3.625 in

Height

3.625 in

Length

9.438 in

Weight

3.5 lb

Width

8.438 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

2

Logistics

Pallet Quantity

144

Standard Package

1