HUBBELL POWER SYSTEMS
Image of 228J2U 2-Position Junction W/ U-Straps, 25/28kV

2-Position Junction W/ U-Straps, 25/28kV

Brand: Hubbell Power Systems

Catalog ID: 228J2U

JUNCTION, 28KV 200A 2-PT U-STRAPS

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228J2U

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

2

Type

200Amp Load Break

UPC

096359584520

Dimensions

Dimensions

9.438 in x 8.438 in x 3.625 in

Height

3.625 in

Length

9.438 in

Weight

5 lb

Width

8.438 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

2

Logistics

Carton Quantity

1

Standard Package

1