HUBBELL POWER SYSTEMS
2" Square Shaft Helical Extension (SS200), 14/14/14 x 10ft
Image of C1100586 2" Square Shaft Helical Extension (SS200), 14/14/14 x 10ft

2" Square Shaft Helical Extension (SS200), 14/14/14 x 10ft

Brand: Chance

Catalog ID: C1100586

SS200, 124" long with 14", 14", 14" helices.

The Chance Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

General

Application

Helical Anchoring

Catalog Number

C1100586

Coating

Galvanized

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359512943

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in - 14 in

Depth

14 in

Dimensions

120.00 in x 14.00 in x 14.00 in

Height

14 in

Length

120 in

Weight

224.9 lb

Width

14 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

3

Logistics

Standard Package

1