HUBBELL POWER SYSTEMS
Image of 625LUG22 #2 Stranded or Compressed Lug, Aluminum

#2 Stranded or Compressed Lug, Aluminum

Brand: Hubbell Power Systems

Catalog ID: 625LUG22

Compression Lug Aluminum 600A AL #2

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUG22

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393344

Dimensions

Weight

0.6 lb

Conductor Related

Solid or Compacted Conductor

#1

Stranded or Compressed Conductor

#2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

12

Standard Package

1