HUBBELL POWER SYSTEMS
Image of PSC3090468 2 Ton Hotstick Handle Nylon-Strap Ratchet Hoist
Image of PSC3090468 2 Ton Hotstick Handle Nylon-Strap Ratchet Hoist

2 Ton Hotstick Handle Nylon-Strap Ratchet Hoist

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC3090468

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating

  • Always use with insulated link sticks of appropriate length
  • Swivel-eye on handle end for operation via hot-line toos
  • Hotstick rings on hooks and latches
  • 2-Ton units employ a sheave-mounted hook in a double-strap becket
  • 3'9" Standard lift distance
  • 27" minimum between hooks

Designed with special features, both 1-ton and 2-ton hoists offer a choice of two handle options for utility maintenance and construction. For rubber-glove work, select hoist with plastisol cap on handle end and for operation by hot-line tools, select hoist with swivel eye on handle end. All models have hotstick rings on hooks and latches.

Product details

General

Catalog Number

PSC3090468

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Ultimate

4000 lb

Style

Hotstick Handle

UPC

096359470465

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

22 in x 8.38 in x 5 in

Dimensions Metric

55.9 mm x 21.3 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

22 in

Length Metric

55.9 mm

Weight

20.9 lb

WeightMetric

9.5 kg

Width

8.38 in

WidthMetric

21.3 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads