HUBBELL POWER SYSTEMS
Image of PSC3120000 2 Ton Regular Handle Strap Hoist

2 Ton Regular Handle Strap Hoist

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC3120000

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating

  • Always use with insulated link sticks of appropriate length
  • Plastisol cap on handle end for rubber glove work
  • Hotstick rings on hooks and latches
  • 2-Ton units employ a sheave-mounted hook in a double-strap becket
  • 3'9" Standard lift distance
  • 27" minimum between hooks

General

Catalog Number

PSC3120000

EU RoHS Indicator

No

Style

Regular Handle

UPC

096359395683

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

22 in x 8.3 in x 5 in

Dimensions Metric

559 mm x 210 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

22 in

Length Metric

559 mm

Weight

20 lb

Weight Metric

9.3 kg

Width

8.3 in

Width Metric

210 mm

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Logistics

Pallet Quantity

20

Standard Package

1