HUBBELL POWER SYSTEMS
2-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK
Image of C2070049 2-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK

2-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK

Brand: Chance

Catalog ID: C2070049

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Stock material is .120"
  • Overall length of back is 18"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Insulators ordered seperately
  • Galvanized per ASTM A-153

General

Catalog Number

C2070049

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

2 Wire

UPC

096359014317

Dimensions

Distance From Pole

N/A

Length

18 in

Weight

4.51 lb

Width

2.88 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

250