HUBBELL POWER SYSTEMS
Image of 625LUG25T 2/0 Stranded or Compressed Lug, Aluminum, Threaded

2/0 Stranded or Compressed Lug, Aluminum, Threaded

Brand: Hubbell Power Systems

Catalog ID: 625LUG25T

Compression Lug Aluminum Threaded.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUG25T

Material Type

Non-Standard

Type

Tools / Lugs / Parts

Dimensions

Weight

0.6 lb

Conductor Related

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Logistics

Standard Package

1