HUBBELL POWER SYSTEMS
200 A, Type T (ANSI) Fuselinks, 23" Length, Solid Head
Image of M200T23 200 A, Type T (ANSI) Fuselinks, 23" Length, Solid Head

200 A, Type T (ANSI) Fuselinks, 23" Length, Solid Head

Brand: Chance

Catalog ID: M200T23

200 amp, Type T (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.

Chance Type T Universal Style Fuse Links are manufactured in complete accordance with ANSI/IEEE C37 Standards and assure system protection because they are precision manufactured. Chance Type T Fuse Links have a Slow Speed rating per the C37.42 Standard and thus are suitable for Coordination with SloFast Fuse Links. Each Fuse Link comes in a protective plastic bag for all weather protection and to facilitate easy opening. Chance Type T fuse links are designed to carry 150% of their rated current for special loading conditions. They are available in Current Ratings thru 200A and in 23", 26" and 31" overall lengths in both Solid and Removable Head designs. The Time Current Characteristic Curves are standard in most commercially available System Coordination Software and also availabable in Excel "numerical" format. Each fuse link is tested to 20 lbs, twice the requirement per the ANSI/IEEE C37.42 Standard. The 140A and 200A fuse links are also aviable with Twin Pigtail styles for Ease of Installation. Note: Chance Type T fuse links are only manufactured in the Preferred Current Ratings per the C37 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.42 - 2016
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

General

Catalog Number

M200T23

EU RoHS Indicator

No

Fuse Head Style

Solid

Fuselink Type

Type T (ANSI)

Material Type

Non-Standard

Required Cutout Fuse holder

200 Amp (Do not use in a 100 amp fuseholder.)

Type

Fuselinks

UPC

096359044703

Dimensions

Length - Fuselink

23" (584.2mm)

Weight

0.892 lb

Electrical Ratings

Amperage Rating

200 A

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

1440

Standard Package

3