HUBBELL POWER SYSTEMS
Image of 215ICC 200A 15 kV Insulating Cap, Conductive Cuff

200A 15 kV Insulating Cap, Conductive Cuff

Brand: Hubbell Power Systems

Catalog ID: 215ICC

Load Break Insulating Cap with Conductive Cuff, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215ICC

EU RoHS Indicator

No

Material Type

Standard

Type

200Amp Load Break

UPC

096359392507

Dimensions

Dimensions

6.750 in x 3.00 in x 3.00 in

Height

3 in

Length

6.75 in

Weight

1.25 lb

Width

3 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

800

Standard Package

25