HUBBELL POWER SYSTEMS
Image of 215GE7 200A 15kV Class Grounding Elbow 2/0 Stranded lug

200A 15kV Class Grounding Elbow 2/0 Stranded lug

Brand: Hubbell Power Systems

Catalog ID: 215GE7

15kV Class Grounding Elbow with probe and copper lug for 2/0 grounding cable

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

215GE7

Connector Type

Copper

Type

Grounding Elbow

UPC

096359633280

Dimensions

Dimensions

7.58 in x 2.875 in x 9.06 in

Height

9.06 in

Length

7.58 in

Width

2.875 in

Electrical Ratings

kV Class

15 kV

Configuration

Connector Type

Copper

Logistics

Pallet Quantity

240

Standard Package

20