HUBBELL POWER SYSTEMS
Image of 215SB 200A 15kV Class Loadbreak Standoff Bushing
Buy America(n) Qualified

200A 15kV Class Loadbreak Standoff Bushing

Brand: Hubbell Power Systems

Catalog ID: 215SB

Standoff Bushing, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215SB

EU RoHS Indicator

No

Material Type

Standard

Type

200Amp Load Break

UPC

096359391579

Dimensions

Dimensions

6.50 in x 7.50 in x 3.50 in

Height

3.5 in

Length

6.5 in

Weight

1.1 lb

Width

7.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

300

Standard Package

1