HUBBELL POWER SYSTEMS
Image of 225LBP 200A 25kV Class Loadbreak Elbow Probe Kit

200A 25kV Class Loadbreak Elbow Probe Kit

Brand: Hubbell Power Systems

Catalog ID: 225LBP

Load Break Elbow Probe Kit, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225LBP

EU RoHS Indicator

No

Material Type

Standard

Type

200Amp Load Break

UPC

096359392736

Dimensions

Dimensions

12.688 in x 9.625 in x 4.625 in

Height

4.625 in

Length

12.688 in

Weight

0.4 lb

Width

9.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1