HUBBELL POWER SYSTEMS
Image of 228SB 200A 25kV Class Loadbreak Standoff Bushing
Image of 228SB 200A 25kV Class Loadbreak Standoff Bushing

200A 25kV Class Loadbreak Standoff Bushing

Brand: Hubbell Power Systems

Catalog ID: 228SB

Load Break Insulated Parking Bushing, 200 Amp, 600A 25/28kV class.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228SB

Material Type

Standard

Type

200Amp Load Break

UPC

096359647812

Dimensions

Dimensions

9.50 in x 8.50 in x 3.50 in

Height

3.5 in

Length

9.5 in

Weight

3.51 lb

Width

8.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Logistics

Pallet Quantity

192

Standard Package

1