HUBBELL POWER SYSTEMS
200A 25kV Class Sure-Breakā„¢ Series Elbow 3/0 lug
Image of 228LES57 200A 25kV Class Sure-Breakā„¢ Series Elbow 3/0 lug

200A 25kV Class Sure-Breakā„¢ Series Elbow 3/0 lug

Brand: Hubbell Power Systems

Catalog ID: 228LES57

Sure-Breakā„¢ Elbow has an increased strike distance between energized and grounded portions of the elbow to enhance switching performance in conditions favorable to partial vacuum flashover

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Tested with a worst case,non vented bushing, to achieve Level 1 (highest level) requirements of IEEE 386 Clause 7.5.2 for partial vacuum flashover
  • Two times the amount of strike distance compared to a standard loadbreak elbow
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

228LES57

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Series

Sure-Breakā„¢ Series

Type

200Amp LoadBreak

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

0.92 in

Cable Insulation Diameter Minimum

1.31 in

Dimensions

7.00 in x 2.75 in x 9.00 in

Height

9 in

Length

7 in

Width

2.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Amperage Rating

200 A

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

1.31 - 0.92

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

3/0

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Pallet Quantity

240

Standard Package

10