HUBBELL POWER SYSTEMS
Image of 228ELAS03 200A 28kV Sure-Break Elbow™ Series Arrester
*Representative image
Image of 228ELAS03 200A 28kV Sure-Break Elbow™ Series Arrester
play
Hubbell Power Systems Elbow Arrester

200A 28kV Sure-Break Elbow™ Series Arrester

Brand: Hubbell Power Systems

Catalog ID: 228ELAS03

200A 28kV Sure-Break Elbow™ Series Arrester (2.55kV MCOV) Increases the strike distance to enhance favorable conditions in switching for partial vacuum flashover

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228ELAS03

Grounding Style

36 in Line Lead

Material

Polymer

Product Type

Elbow Arrester

Series

Sure-Break Elbow™ Series

Type

Underground Arresters

Dimensions

Dimensions

7.75 in x 3.0625 in x 9.50 in

Height

9.5 in

Length

7.75 in

Weight

3.7 lb

Width

3.0625 in

Electrical Ratings

AC Withstand Voltage (1 min)

25 kV

Duty Cycle

3 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 8.1 kV @ 1.5 kA
  • 8.7 kV @ 3 kA
  • 9.2 kV @ 5 kA
  • 10.4 kV @ 10 kA
  • 12 kV @ 20 kA
  • 15 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

8.5 kV

MCOV

2.55 kV

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1