HUBBELL POWER SYSTEMS
200A 28kV Sure-Break Elbow™ Series Arrester
Image of 228ELAS06 200A 28kV Sure-Break Elbow™ Series Arrester
Image of 228ELAS06 200A 28kV Sure-Break Elbow™ Series Arrester
play
Hubbell Power Systems Elbow Arrester

200A 28kV Sure-Break Elbow™ Series Arrester

Brand: Hubbell Power Systems

Catalog ID: 228ELAS06

200A 28kV Sure-Break Elbow™ Series Arrester (5.1kV MCOV) Increases the strike distance to enhance favorable conditions in switching for partial vacuum flashover

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228ELAS06

Grounding Style

36 in Line Lead

Material

Polymer

Product Type

Elbow Arrester

Series

Sure-Break Elbow™ Series

Type

Underground Arresters

Dimensions

Dimensions

7.75 in x 3.0625 in x 10.185 in

Height

10.185 in

Length

7.75 in

Weight

3.7 lb

Width

3.0625 in

Electrical Ratings

AC Withstand Voltage (1 min)

25 kV

Duty Cycle

6 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 16.6 kV @ 1.5 kA
  • 17.3 kV @ 3 kA
  • 18.5 kV @ 5 kA
  • 20.8 kV @ 10 kA
  • 24 kV @ 20 kA
  • 30 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

17 kV

MCOV

5.1 kV

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1