HUBBELL POWER SYSTEMS
Image of 235BI 200A 35kV Class Loadbreak Bushing Insert

200A 35kV Class Loadbreak Bushing Insert

Brand: Hubbell Power Systems

Catalog ID: 235BI

35kV Small Interface Bushing Insert, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

235BI

Type

Bushing Insert

UPC

096359725589

Dimensions

Dimensions

11.00 in x 5.00 in x 5.00 in

Height

5 in

Length

11 in

Weight

2 lb

Width

5 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

35 kV

Logistics

Pallet Quantity

640

Standard Package

9