HUBBELL POWER SYSTEMS
Image of 235LE45 200A 35kV Class Loadbreak Elbow w/ 1/0 Lug

200A 35kV Class Loadbreak Elbow w/ 1/0 Lug

Brand: Hubbell Power Systems

Catalog ID: 235LE45

Load break Elbow, 35 kV Small Interface, Cable Insulation Diameter range = 0.976 - 1.181 inches, 2/0 Solid or Compact and 1/0 Stranded or Compressed, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

235LE45

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Type

Loadbreak Elbow

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.181 in

Cable Insulation Diameter Minimum

0.976 in

Dimensions

8.63 in x 4.00 in x 12.250 in

Height

12.25 in

Length

8.63 in

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

Current Rating

200 A

kV Class

Small Interface 35 kV

Conductor Related

Cable Insulation Diameter Range

0.976 - 1.181

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Standard Package

9