HUBBELL POWER SYSTEMS
20/34.5 kV, 150 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 8kAIC fuseholder
Image of C730311PX 20/34.5 kV, 150 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 8kAIC fuseholder

20/34.5 kV, 150 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 8kAIC fuseholder

Brand: Chance

Catalog ID: C730311PX

20/33.5 kV, 150 kV BIL, Loadbreak Type C Porcelain Cutout with a 100A, 8kAIC fuseholder, parallel-groove connector and an extended NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Load Break Cutouts. Chance Type C Load Break Cutouts are available for application on system voltages up to 20/34.5kV 150kV BIL. Chance 15kV and 15/27kV Type C Load Break Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. Chance 15kV and 15/27kV Type C Load Break Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance 20/34.5kV Type C Load Break cutouts are only offered at 100A current rating. Chance Type C Load Break cutouts are not interchangeable with load break cutouts from other manufacturers. Chance Type C Load Break fuse holders use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Non Interchangeable Mounting Assembly

General

Bracket Type

Extended NEMA "B" for crossarm

Catalog Number

C730311PX

Description - Replacement Fuse Holder

T730-311T

Material Type

Non-Standard

Type

Cutout

Dimensions

Weight

4.08 lb

Electrical Ratings

BIL

150 kV

Creep and Leakage Distance

17.3" (440mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A

Reference Voltage Limit - Minimum

No Restrictions thru 14.4kV; *20.8 thru 34.5kV

Temperature Rise - Max. at 300A

40° C

Voltage - Radio Interference

51.8 micro-volts @ 22kV

Voltage Rating

20/33.5 kV

Configuration

Bracket Type

Extended NEMA "B" for crossarm

Logistics

Pallet Quantity

24 EA

Standard Package

1