HUBBELL POWER SYSTEMS
Image of C4002400 24 in (609 mm) Epoxiglas® Series Hoist Link Stick

24 in (609 mm) Epoxiglas® Series Hoist Link Stick

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002400

To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor. The hoist link stick is a 1.25"-diameter Epoxiglas® pole with a steel hook on one end and a butt swivel on the other. To apply the link stick, attach the hook of the stick to a wire grip using the hotstick eye to operate the hook. Complete the application by connecting the nylon-strap hoist to the link stick butt swivel and to a pole or crossarm. Working load limit: 4,000 lb.

  • To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor
  • 1 ¼”-diameter Epoxiglas® pole with a steel hook on one end
  • Features butt swivel on end opposite of steel hook
  • Attach the hook of the stick to a wire grip using the hotstick eye to operate hook
  • Complete application by connecting nylon-strap hoist to link stick butt swivel and to pole or crossarm
  • Rated working load: 4,000 lb. (1,814 kg)

General

Catalog Number

C4002400

EU RoHS Indicator

Series

Epoxiglas® Series

UPC

096359017424

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

24 in x 6.5 in x 6.5 in

Dimensions Metric

609 mm x 165 mm x 165 mm

Height

6.5 in

Height Metric

165 mm

Length

24 in

Length Metric

609 mm

Weight

7 lb

Weight Metric

3.2 kg

Width

6.5 in

Width Metric

165 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg