HUBBELL POWER SYSTEMS
Image of PSC4012796 24 mm Rachet Wrench w/ Universal Adapter

24 mm Rachet Wrench w/ Universal Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4012796

24mm Rachet Wrench w/ Universal Adapter.

24mm Rachet Wrench w/ Universal Adapter

General

Catalog Number

PSC4012796

Style

24mm Ratchet Wrench w/ Universal Adapter

Dimensions

Weight

2.4 lb

Weight Metric

1.1 kg