HUBBELL POWER SYSTEMS
Image of T6002131 25 & 35kV Small Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable
Image of T6002131 25 & 35kV Small Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable
play
Buy America(n) Qualified

25 & 35kV Small Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6002131

25 & 35kV Small Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

  • 25 & 35kV small interface elbow ground set for single phase URD switches & transformers
  • Includes (1) 25kV & 35kV small interface yellow elbow and probe, (6ft.) 1/0 yellow grounding cable, and (1) T6000466 C-clamp
  • Fault current rating of 10kA for 10 cycles per IEEE 386

Product details

General

Catalog Number

T6002131

EU RoHS Indicator

No

UPC

096359061571

Dimensions

Weight

4.9 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

25 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
CHANCE Temporary Protective Grounding