HUBBELL POWER SYSTEMS
25 A, Type MS Fuseinks, 26" Length, Removable Head
Image of M25MSA 25 A, Type MS Fuseinks, 26" Length, Removable Head

25 A, Type MS Fuseinks, 26" Length, Removable Head

Brand: Chance

Catalog ID: M25MSA

25 amp, Type MS Cutout fuselink with a 26" (660.4mm) pigtail and a removable buttonhead.

Chance Type MS Universal Style Fuse Links are manufactured in complete accordance with ANSI/NEMA Standards and assure system protection because they are precision manufactured. Chance Type MS Fuse Links have a Very Slow Speed rating and thus are suitable for Line Fusing. Each fuse link comes in a protective plastic bag for all weather protection and to facilitate easy opening. Chance Type MS Fuse Links are designed to carry 150% of their rated current for special loading conditions. They are available in Current Ratings thru 200A and in 23", 26" and 31" overall lengths in both Solid and Removable Head designs. The Time Current Characteristic Curves are standard in most commercially available System Coordination Software and also availabable in Excel "numerical" format. Each fuse link is tested to 20 lbs, twice the requirement per the ANSI/IEEE C37.42 Standard. The 140A and 200A fuse links are also aviable with Twin Pigtail styles for Ease of Installation. Note: Time Current Characteristics for Type MS Fuse links are not covered in the C37 Standard. Chance: The Brand and Quality You Can Trust!!

  • Comparable to Cooper/Kearney Type KS fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Dual element design
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

General

Catalog Number

M25MSA

Fuse Head Style

Removable

Fuselink Type

Type MS

Material Type

Non-Standard

Required Cutout Fuse holder

100 Amp (Do not use in a 200 amp fuseholder.)

Type

Fuselinks

UPC

096359044895

Dimensions

Length - Fuselink

26" (660.4mm)

Package Height

4.563 in

Package Length

8.125 in

Package Width

1.875 in

Electrical Ratings

Amperage Rating

25 A

Logistics

Carton Quantity

200

Pallet Quantity

4800

Standard Package

10