HUBBELL POWER SYSTEMS
Image of 225ELA12 25 kV Class Elbow Arrester (10.2 kV MCOV)

25 kV Class Elbow Arrester (10.2 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225ELA12

Deadfront Elbow Arrester, 25kV 10.2 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225ELA12

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359392880

Dimensions

Dimensions

9.625 in x 3.0625 in x 11.625 in

Height

11.625 in

Length

9.625 in

Weight

3.7 lb

Width

3.0625 in

Electrical Ratings

Duty Cycle

12 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 39 kV @ 1.5 kA
  • 41 kV @ 3 kA
  • 44 kV @ 5 kA
  • 49 kV @ 10 kA
  • 57 kV @ 20 kA
  • 74 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34 kV

MCOV

10.2 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1