HUBBELL POWER SYSTEMS
Image of 225ELA15 25 kV Class Elbow Arrester (12.7 kV MCOV)

25 kV Class Elbow Arrester (12.7 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225ELA15

Deadfront Elbow Arrester, 25kV 12.7 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225ELA15

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359433408

Dimensions

Dimensions

7.75 in x 3.0625 in x 12.25 in

Height

12.25 in

Length

7.75 in

Weight

5.2 lb

Width

3.0625 in

Electrical Ratings

Duty Cycle

15 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 45.5 kV @ 1.5 kA
  • 48.5 kV @ 3 kA
  • 52 kV @ 5 kA
  • 57.5 kV @ 10 kA
  • 67.5 kV @ 20 kA
  • 87.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

40 kV

MCOV

12.7 kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1