
Brand: Hubbell Power Systems
Catalog ID: 225ELA10
Catalog Number
225ELA10
EU RoHS Indicator
No
Grounding Style
36 in Line Lead
Material
Polymer
Material Type
Standard
Type
Underground Arresters
UPC
096359360575
Dimensions
7.75 in x 3.0625 in x 10.875 in
Height
10.875 in
Length
7.75 in
Weight
3.7 lb
Width
3.0625 in
Duty Cycle
10 kV
kV Class
25 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
24 kV
MCOV
8.4 kV
EU RoHS Indicator
No
Maximum Operating Altitude
6000 ft
Standard Package
1