HUBBELL POWER SYSTEMS
Image of 625GB 25 kV Grounding Bushing

25 kV Grounding Bushing

Brand: Hubbell Power Systems

Catalog ID: 625GB

25/28 kV 600 Amp Grounding Bushing.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 25,000 A for 10 cycles

General

Catalog Number

625GB

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359655695

Dimensions

Dimensions

12.688 in x 9.625 in x 4.625 in

Height

4.625 in

Length

12.688 in

Weight

2.5 lb

Width

9.625 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

15 kV

Logistics

Standard Package

1