HUBBELL POWER SYSTEMS
Image of G4765 25 kV Orange Rubber Glove Jumper Clamp Pair

25 kV Orange Rubber Glove Jumper Clamp Pair

Brand: CHANCE Lineman Grade Tools

Catalog ID: G4765

25KV ORANGE RUBBER GLOVE JUMPER CLAMP PAIR

  • Designed and tested per ASTM F2321
  • Maximum use voltage of 25kV
  • Conductor range of #6 - 795 ACSR
  • Robust orange body made from durable polyethylene plastic
  • Handle length of 7-1/2" below handguard
  • Includes 2 jumper clamps
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs

General

Catalog Number

G4765

EU RoHS Indicator

No

Style

1 Pair of Clamps

Dimensions

Weight

2.7 lb

WeightMetric

1.2 kg

Electrical Ratings

Amperage Rating

400

Voltage - Maximum

25 kV

Voltage Rating

25 kV

Conductor Related

Cable Diameter Range

#2, 4/0

Conductor Diameter (Main) - Maximum

477 ACSR 0.883 in

Conductor Diameter (Main) - Minimum

6 Copper 0.162 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

128