HUBBELL POWER SYSTEMS
Image of 625J4U 25/28 kV 600 Amp 4-pt Junction U-Straps.

25/28 kV 600 Amp 4-pt Junction U-Straps.

Brand: Hubbell Power Systems

Catalog ID: 625J4U

25/28 kV 600 Amp 4-pt Junction U-Straps.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625J4U

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

4

Type

600 Amp Dead Break

UPC

096359393290

Dimensions

Dimensions

15.00 in x 4.00 in x 6.10 in

Height

6.1 in

Length

15 in

Weight

9.8 lb

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

25/28 kV;15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

4

Logistics

Pallet Quantity

64

Standard Package

1