Brand: Hubbell Power Systems
Catalog ID: 625SA
Accessory Type
AL 5/8-11 Stud
Catalog Number
625SA
EU RoHS Indicator
No
Type
Tools / Lugs / Parts
UPC
096359393580
Weight
0.15 lb
Current Rating
600 A
kV Class
25/28 kV
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
25
Standard Package
1