
Brand: Hubbell Power Systems
Catalog ID: 625ETPJ32TJ
Catalog Number
625ETPJ32TJ
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Dimensions
12.41 in x 3.50 in x 13.00 in
Height
13 in
Length
12.41 in
Weight
9.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
500/550
Stranded or Compressed Conductor
450
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1