HUBBELL POWER SYSTEMS
Image of 625BTE22J 25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit
*Representative image
Image of 625BTE22J 25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit
play
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits

25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit

Brand: Hubbell Power Systems

Catalog ID: 625BTE22J

25/28 kV 600 Amp T-Body Kit. Cable Insul:.530 - .680. T-Body, insulating plug, compression lug, stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTE22J

Connector Type

Aluminum

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359699125

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

0.68 in

Cable Insulation Diameter Minimum

0.53 in

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

8.65 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.530 - 0.680

Solid or Compacted Conductor

#1

Stranded or Compressed Conductor

#2

Configuration

Connector Type

Aluminum

With Seal Kit

Yes

With Test Point

No

Logistics

Pallet Quantity

64

Standard Package

1