HUBBELL POWER SYSTEMS
Image of 625BTN41J 25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit
* Representative image
Image of 625BTN41J 25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit
play
play
play

25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit

Brand: Hubbell Power Systems

Catalog ID: 625BTN41J

25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.515 in - 1.780 in. Kit includes T-body, insulating plug with cap, 1000 compression lug, threaded stud, cable adapter, and seal kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625BTN41J

Connector Type

Aluminum

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359567370

With Seal Kit

Yes

With Test Point

No

Dimensions

Weight

8.65 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Stranded or Compressed Conductor

1000

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits