
Brand: Hubbell Power Systems
Catalog ID: 625BTK36J
Catalog Number
625BTK36J
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
750/800
Stranded or Compressed Conductor
650
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
No
Standard Package
1