
Brand: Hubbell Power Systems
Catalog ID: 625BTE26S
Catalog Number
625BTE26S
Connector Type
Aluminum
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
No
Standard Package
1