
Brand: Hubbell Power Systems
Catalog ID: 625BTG24TJ
Catalog Number
625BTG24TJ
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359568452
With Seal Kit
Yes
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
Yes
Pallet Quantity
64
Standard Package
1