
Brand: Hubbell Power Systems
Catalog ID: 625BTM38TJ
Catalog Number
625BTM38TJ
Connector Type
Aluminum
EU RoHS Indicator
No
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359392064
With Seal Kit
Yes
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
900
Stranded or Compressed Conductor
700/750
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
Yes
Pallet Quantity
64
Standard Package
1