
Brand: Hubbell Power Systems
Catalog ID: 625BTN34TS
Catalog Number
625BTN34TS
Connector Type
Aluminum
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
650
Stranded or Compressed Conductor
550
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1