
Brand: Hubbell Power Systems
Catalog ID: 625BTL33T
Catalog Number
625BTL33T
Connector Type
Aluminum
EU RoHS Indicator
No
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359391982
With Seal Kit
No
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
600
Stranded or Compressed Conductor
500
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Connector Type
Aluminum
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
64
Standard Package
1