



Brand: Hubbell Power Systems
Catalog ID: 625BTLM35T
Catalog Number
625BTLM35T
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
700
Stranded or Compressed Conductor
600
Connector Type
Aluminum
With Seal Kit
No
With Test Point
Yes
Standard Package
1