
Brand: Hubbell Power Systems
Catalog ID: 625BTK26T
Catalog Number
625BTK26T
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359655299
With Seal Kit
No
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0
Connector Type
Aluminum
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
64
Standard Package
1