
Brand: Hubbell Power Systems
Catalog ID: 625BTL27T
Catalog Number
625BTL27T
Connector Type
Aluminum
EU RoHS Indicator
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359391937
With Seal Kit
No
With Test Point
Yes
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Connector Type
Aluminum
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
64
Standard Package
1