HUBBELL POWER SYSTEMS
Image of 625BTL38 25/28 kV, 600 Amp, T-Body Kit

25/28 kV, 600 Amp, T-Body Kit

Brand: Hubbell Power Systems

Catalog ID: 625BTL38

25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.180 in - 1.465 in. Kit includes T-body, insulating plug with cap, 750 compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTL38

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359392002

With Seal Kit

No

With Test Point

No

Dimensions

Weight

8.15 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

900

Stranded or Compressed Conductor

700/750

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

With Seal Kit

No

With Test Point

No

Logistics

Pallet Quantity

64

Standard Package

1