HUBBELL POWER SYSTEMS
Image of 625BTLM34 25/28 kV, 600 Amp, T-Body Kit

25/28 kV, 600 Amp, T-Body Kit

Brand: Hubbell Power Systems

Catalog ID: 625BTLM34

25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.280 in - 1.430 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTLM34

Connector Type

Aluminum

Material Type

Non-Standard

Type

600 Amp Dead Break

With Seal Kit

No

With Test Point

No

Dimensions

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

8.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

650

Stranded or Compressed Conductor

550

Configuration

Connector Type

Aluminum

With Seal Kit

No

With Test Point

No

Logistics

Standard Package

1