
Brand: Hubbell Power Systems
Catalog ID: 625TBT
Catalog Number
625TBT
EU RoHS Indicator
No
Material Type
Standard
Type
600 Amp Dead Break
UPC
096359393665
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
4.75 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
15 kV
EU RoHS Indicator
No
Carton Quantity
9
Standard Package
1