HUBBELL POWER SYSTEMS
Image of 625ETPK35S 25/28 kV Elbow Tap Plug Kit, with Shield Adapter Kit
Image of 625ETPK35S 25/28 kV Elbow Tap Plug Kit, with Shield Adapter Kit
play
play
Hubbell Power Systems T-Body Connector Assembly
+1
Hubbell Power Systems In Depth: T-Body Kits

25/28 kV Elbow Tap Plug Kit, with Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 625ETPK35S

25/28 kV 600 Amp Elbow Tap Plug Kit. Cable Insul: 1.090 - 1.310 in T-Body, insulating plug, compression lug, stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625ETPK35S

Connector Type

Aluminum

Material Type

Non-Standard

Type

600Amp Dead Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

9.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

700

Stranded or Compressed Conductor

600

Configuration

Connector Type

Aluminum

With Seal Kit

Yes

With Test Point

No

Logistics

Standard Package

1