
Brand: Hubbell Power Systems
Catalog ID: 625ETPLM30S
Catalog Number
625ETPLM30S
Connector Type
Aluminum
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Dimensions
12.41 in x 3.50 in x 13.00 in
Height
13 in
Length
12.41 in
Weight
9.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
kV Class
25/28 kV
Solid or Compacted Conductor
400
Stranded or Compressed Conductor
350
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
No
Standard Package
1