Brand: Hubbell Power Systems
Catalog ID: 625ETPLM33S
Catalog Number
625ETPLM33S
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Weight
9.15 lb
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
kV Class
25/28 kV
Solid or Compacted Conductor
600
Stranded or Compressed Conductor
500
With Seal Kit
Yes
With Test Point
No
Standard Package
1