Brand: Hubbell Power Systems
Catalog ID: 625ETPP40TS
Catalog Number
625ETPP40TS
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Weight
9.15 lb
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
kV Class
25/28 kV
Solid or Compacted Conductor
1000
Stranded or Compressed Conductor
900
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1